WBP_CS120BI_PRODIMAGE
WBP_CS120BI_PRODIMAGE

Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Single Pole, 20A 120/277V AC, Side Wired Only, Ivory

Brand:

Bryant

Catalog ID:

CS120BI

Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Single Pole, 20A 120/277V AC, Side Wired Only, Ivory

Product details

General

Color
Ivory
Series
General Purpose
Style
Single Pole
Type
Toggle
UPC
781786174450

Electrical Ratings

Amperage Rating
20 A
Current / Amperage Rating
20 A
Voltage Rating
120/277 VAC
Voltage Rating Description
120/277 VAC

Logistics

Carton Quantity
10
Pallet Quantity
4500