WBP_CSB120LA_PRODIMAGE
WBP_CSB120LA_PRODIMAGE

Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Double Pole, 20A 120/277V AC, Back and Side Wired, Light Almond

Brand:

Bryant

Catalog ID:

CSB220BLA

Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Double Pole, 20A 120/277V AC, Back and Side Wired, Light Almond

Product details

General

Color
Light Almond
Series
General Purpose
Style
Double Pole
Type
Toggle
UPC
781786121423

Electrical Ratings

Amperage Rating
20 A
Current / Amperage Rating
20 A
Voltage Rating
120/277 VAC
Voltage Rating Description
120/277 VAC

Logistics

Carton Quantity
10

Resources and downloads