HUBBELL
WBP_CSB315I_PRODIMAGE
WBP_CSB315I_PRODIMAGE

Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Four Way, 15A 120/277V AC, Back and Side Wired, Ivory

Brand:

Bryant

Catalog ID:

CSB415BI

Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Four Way, 15A 120/277V AC, Back and Side Wired, Ivory

Product details

General

Catalog Number

CSB415BI

Color

Ivory

Series

General Purpose

Style

Four Way

Type

Toggle

UPC

781786121317

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10

Resources and downloads