HUBBELL
WBP_CSB315LA_PRODIMAGE
WBP_CSB315LA_PRODIMAGE

Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Four Way, 15A 120/277V AC, Back and Side Wired, Light Almond

Brand:

Bryant

Catalog ID:

CSB415BLA

Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Four Way, 15A 120/277V AC, Back and Side Wired, Light Almond

Product details

General

Catalog Number

CSB415BLA

Color

Light Almond

Series

General Purpose

Style

Four Way

Type

Toggle

UPC

781786121331

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10

Resources and downloads