HUBBELL
WBP_DS120NLWH_PRODIMAGE
WBP_DS120NLWH_PRODIMAGE

Switches and Lighting Control, Decorator Switch, Commercial Grade, Single Pole, 20A 120V, With Nightlight, White

$52.12 USD

Brand:

Bryant

Catalog ID:

9901NLW

Switches and Lighting Control, Decorator Switch,Commercial Grade, Single Pole, 20A 120V, With Nightlight, White

Product details

General

Catalog Number

9901NLW

Color

White

Series

Switch with Nightlight

Style

Single Pole

Type

Rocker/Decorator

UPC

781786145818

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

120 V

Voltage Rating Description

120 V

Logistics

Carton Quantity

10

Resources and downloads