HUBBELL
WBP_DS420W_PRODIMAGE
WBP_DS420W_PRODIMAGE

Switches and Lighting Control, Decorator Switch, Specification Grade, Four Way, 20A 120/277V AC, Back and Side Wired, White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

DS420W

Switches and Lighting Control, Decorator Switch, Specification Grade, Four Way, 20A 120/277V AC, Back and Side Wired, White

Product details

General

Action

DPDT

Catalog Number

DS420W

Color

White

EU RoHS Indicator

Yes

Item Type

Four Way Style Line Decorator Switch

Material

Thermoplastic

Number Of Poles

Double Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 20A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - #14 AWG min. - #10 AWG max. solid and stranded copper wire only

Series

General Purpose

Specifications

  • Contacts - Silver Alloy
  • Contacts - Silver Alloy
  • Ground Screw - Brass (Green)
  • Mounting Bridge - Nickel Plated Steel with Auto Ground Staple
  • Rocker Material - Thermoplastic
  • Terminal Screws - Brass

Style

Four Way

Type

Rocker/Decorator

UPC

783585108438

Dimensions

Dimensions

4.28 in x 1.73 in x 1.67 in

Height

1.67 in

Length

4.28 in

Weight

0.2 lb

Width

1.73 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 1500V AC minimum for 1 minute

Temperature Rise - Max.

30°C maximum at rated current

Voltage Rating

120-277 VAC

Conductor Related

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Pallet Quantity

5000