HUBBELL
WBP_CSB115I_PRODIMAGE
WBP_CSB115I_PRODIMAGE

Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Double Pole, 20A 120/277V AC, Back and Side, Wired, Ivory

Brand:

Bryant

Catalog ID:

CSB215BI

Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Double Pole, 20A 120/277V AC, Back and Side, Wired, Ivory

Product details

General

Catalog Number

CSB215BI

Color

Ivory

Series

General Purpose

Style

Double Pole

Type

Toggle

UPC

781786121225

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10

Resources and downloads