HUBBELL
WBP_CSB320I_PRODIMAGE
WBP_CSB320I_PRODIMAGE

Toggle, Specification Grade, Back and Side Wired

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

CSB320ILV

Hubbell Wiring Device Kellems, Switches and Lighting Control, ToggleSwitch, Three Way, 5A 24V DC, Back and Side Wired, Ivory

  • Maintained Contact

Product details

General

Catalog Number

CSB320ILV

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Series

General Purpose

Style

Three Way

Type

Toggle

UPC

783585554884

Electrical Ratings

Amperage Rating

5 A

Voltage Rating

24 VDC

Logistics

Carton Quantity

10