HUBBELL
WBP_4803_PRODIMAGE
WBP_4803_PRODIMAGE

Switches and Lighting Controls, Industrial Grade, ToggleSwitches, General Purpose AC, Three Way, 15A 120/277V AC, Back and SideWired, Brown

Brand:

Bryant

Catalog ID:

4803

Switches and Lighting Controls, Industrial Grade, ToggleSwitches, General Purpose AC, Three Way, 15A 120/277V AC, Back and SideWired, Brown

Product details

General

Application

Back and Side Wired

Catalog Number

4803

Color

Brown

Series

Extra Heavy Duty

Style

Three Way

Type

Toggle

UPC

781786623606

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10

Resources and downloads

Specifications