HUBBELL
WBP_4803L_PRODIMAGE
WBP_4803L_PRODIMAGE

Locking Industrial Grade, Toggle Switches, General Purpose AC, Three Way, 15A 120/277V AC, Back and Side Wired Nylon Key Guide, Packed with Key

Brand:

Bryant

Catalog ID:

4803L

Switches and Lighting Controls, Locking Industrial Grade,Toggle Switches, General Purpose AC, Three Way, 15A 120/277V AC, Back and Side Wired, Black Nylon Key Guide, Packed with Key

Product details

General

Application

Back and Side Wired

Catalog Number

4803L

Color

Black

EU RoHS Indicator

No

Series

Extra Heavy Duty

Style

Three Way

Type

Locking

UPC

781786623644

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10

Resources and downloads