HUBBELL
WBP_4901PLG120_PRODIMAGE
WBP_4901PLG120_PRODIMAGE

Switches and Lighting Controls, Pilot Light Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 20A 120V AC, Back and Side Wired

Brand:

Bryant

Catalog ID:

4901PLG120

Switches and Lighting Controls, Pilot Light Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 20A 120V AC, Back and Side Wired, Green

Product details

General

Application

Back and Side Wired

Catalog Number

4901PLG120

Color

Green

Series

Extra Heavy Duty

Style

Single Pole

Type

Toggle

UPC

781786490147

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

120 VAC

Voltage Rating Description

120 VAC

Logistics

Carton Quantity

10

Resources and downloads