HUBBELL
WBP_4901BRED_PRODIMAGE
WBP_4901BRED_PRODIMAGE

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Double Pole, 20A 120/277V AC, Back and Side Wired, Red

Brand:

Bryant

Catalog ID:

4902BRED

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Double Pole, 20A 120/277V AC, Back and Side Wired, Red

Product details

General

Application

Back and Side Wired

Catalog Number

4902BRED

Color

Red

Series

Heavy Duty

Style

Double Pole

Type

Toggle

UPC

781786121140

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10

Resources and downloads

Specifications