WBP_4901BBLK_PRODIMAGE
WBP_4901BBLK_PRODIMAGE

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Four Way, 20A 120/277V AC, Back and Side Wired, Black

Brand:

Bryant

Catalog ID:

4904BBLK

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Four Way, 20A 120/277V AC, Back and Side Wired, Black

Product details

General

Application
Back and Side Wired
Color
Black
Series
Heavy Duty
Style
Four Way
Type
Toggle
UPC
781786715165

Electrical Ratings

Amperage Rating
20 A
Current / Amperage Rating
20 A
Voltage Rating
120/277 VAC
Voltage Rating Description
120/277 VAC

Logistics

Carton Quantity
10