HUBBELL
WBP_4903I_PRODIMAGE
WBP_4903I_PRODIMAGE

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Three Way, 20A 120/277V AC, Back and Side Wired, Ivory

Brand:

Bryant

Catalog ID:

4903I

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Three Way, 20A 120/277V AC, Back and Side Wired, Ivory.

Product details

General

Application

Back and Side Wired

Catalog Number

4903I

Color

Series

Extra Heavy Duty

Style

Three Way

Type

Toggle

UPC

781786623989

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10

Resources and downloads