HUBBELL
WBP_SNAP1203LANA_PRODIMAGE
WBP_SNAP1203LANA_PRODIMAGE
play
SNAPConnect Devices

Switches and Lighting Controls, Industrial/Commercial Grade, SNAPConnect Series, Toggle Switches, Three Way, 15A 120/277V AC Toggle, North American

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SNAP1203LANA

Switches and Lighting Controls, Industrial/Commercial Grade, SNAPConnect Series, Toggle Switches, Three Way, 15A 120/277V AC, Light Almond Toggle, North American.

  • Steel, zinc plated bridge is corrosion resistant
  • Thread cleaning captive mounting screw
  • Automatic self-grounding staple assures continuity to wall box

SNAP Connect, Automatic self-grounding

Product details

General

Action

SPDT

Catalog Number

SNAP1203LANA

Color

EU RoHS Indicator

No

Item Type

Three Way Toggle Switch

Material

Thermoplastic

Number Of Poles

Single Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 15A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - Uses SNAPConnect Connector

Series

General Purpose

Specifications

  • Base Material - Thermoplastic, Black
  • Contacts - Silver Alloy
  • Terminals - Brass
  • Toggle Material - Thermoplastic
  • Top Material - Thermoplastic, Blue

Style

Three Way

Type

Toggle

UPC

783585186610

Dimensions

Dimensions

4.18 in x 1.3 in x 1.74 in

Height

1.74 in

Length

4.18 in

Width

1.3 in

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 1500V AC minimum for 1 minute

Temperature Rise - Max.

30°C maximum at rated current

Voltage Rating

120-277 VAC

Voltage Rating Description

120-277 VAC

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10