HUBBELL
WBP_SNAP2121PLWNA_PRODIMAGE
WBP_SNAP2121PLWNA_PRODIMAGE
play
SNAPConnect Devices

Industrial/Commercial Grade, SNAPConnect Series, Decorator Switches, Pilot Single Pole, 20A 120/277V AC, North American

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SNAP2121PLWNA

Switches and Lighting Controls, Industrial/Commercial Grade, SNAPConnect Series, Decorator Switches, Pilot Single Pole, 20A 120/277V AC, White, North American.

  • Steel, zinc plated bridge is corrosion resistant
  • Thread cleaning captive mounting screw
  • Self-grounding staple assures continuity to wall box

SNAP Connect, Self-grounding, LED Indicator

Product details

General

Catalog Number

SNAP2121PLWNA

Color

EU RoHS Indicator

No

Indicator

Light On with Load On

Indicator(s) Type

Red LED

Item Type

Single Pole Style Line Pilot Decorator Switch

Material

Thermoplastic

Number Of Poles

Single Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 20A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - Uses SNAPConnect Connector

Series

Pilot Light

Specifications

  • Base Material - Thermoplastic, Black
  • Contacts - Silver Alloy
  • Rocker Material - Thermoplastic
  • Terminals - Brass
  • Top Material - Thermoplastic, Red

Style

Single Pole

Type

Rocker/Decorator

UPC

783585186351

Dimensions

Dimensions

4.28 in x 1.44 in x 1.54 in

Height

1.54 in

Length

4.28 in

Width

1.44 in

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 1500V AC minimum for 1 minute

Temperature Rise - Max.

30°C maximum at rated current

Voltage Rating

120-277 VAC

Voltage Rating Description

120-277 VAC

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10