HUBBELL
WBP_SNAPSPP1NA_PRODIMAGE
WBP_SNAPSPP1NA_PRODIMAGE
play
SNAPConnect Devices

Switches and Lighting Controls, Industrial/Commercial Grade, SNAPConnect Series, Single Pole Pilot Connector, Solid Wire, 15/20A North American

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SNAPSPP1NA

Switches and Lighting Controls, Industrial/Commercial Grade, SNAPConnect Series, Single Pole Pilot Connector, Solid Wire, 15/20A North American

  • Clear terminal housing
  • No exposed live parts
  • Fully insulated

Product details

General

Catalog Number

SNAPSPP1NA

Color

Clear

EU RoHS Indicator

Yes

Item Type

SNAPConnect Switch Pigtailed Connector

Series

Accessories

Style

For Single Pole pilot Light

Type

Pigtailed Connector

UPC

783585186030

Dimensions

Dimensions

6.5 in x 1.39 in x 0.84 in

Height

0.84 in

Length

6.5 in

Width

1.39 in

Conductor Related

Wire Size

#12 AWG

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

20

Pallet Quantity

10000