HUBBELL
WBP_SNAP2103INA_PRODIMAGE
WBP_SNAP2103INA_PRODIMAGE
play
SNAPConnect Devices
WBP_SNAP2103INA_SNAP3W1NA_back_PRODIMAGE

Switches and Lighting Controls, Industrial/Commercial Grade, SNAPConnect Series, Decorator Switches, Three Way, 15A 120/277V AC, Ivory, North American

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SNAP2103INA

Switches and Lighting Controls, Industrial/Commercial Grade, SNAPConnect Series, Decorator Switches, Three Way, 15A 120/277V AC, Ivory, North American.

  • Steel, zinc plated bridge is corrosion resistant
  • Thread cleaning captive mounting screw
  • Self-grounding staple assures continuity to wall box

SNAP Connect, Self-grounding

Product details

General

Action

SPDT

Catalog Number

SNAP2103INA

Color

EU RoHS Indicator

No

Item Type

Three Way Style Line Decorator Switch

Material

Thermoplastic

Number Of Poles

Single Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 15A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - Uses SNAPConnect Connector

Series

General Purpose

Specifications

  • Base Material - Thermoplastic, Black
  • Contacts - Silver Alloy
  • Rocker Material - Thermoplastic
  • Terminals - Brass
  • Top Material - Thermoplastic, Blue

Style

Three Way

Type

Rocker/Decorator

UPC

783585189642

Dimensions

Dimensions

4.28 in x 1.44 in x 1.54 in

Height

1.54 in

Length

4.28 in

Width

1.44 in

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 1500V AC minimum for 1 minute

Temperature Rise - Max.

30°C maximum at rated current

Voltage Rating

120-277 VAC

Voltage Rating Description

120-277 VAC

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10