HUBBELL
WBP_SNAP1201LANA_PRODIMAGE
WBP_SNAP1201LANA_PRODIMAGE
play
SNAPConnect Devices

Switches and Lighting Controls, Industrial/Commercial Grade, SNAPConnect Series, Toggle Switches, Single Pole, 15A 120/277V AC Toggle, North American

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SNAP1201LANA

Switches and Lighting Controls, Industrial/Commercial Grade, SNAPConnect Series, Toggle Switches, Single Pole, 15A 120/277V AC, Light Almond Toggle, North American.

  • Steel, zinc plated bridge is corrosion resistant
  • Thread cleaning captive mounting screw
  • Automatic self-grounding staple assures continuity to wall box

SNAP Connect, Automatic self-grounding

Product details

General

Catalog Number

SNAP1201LANA

Color

EU RoHS Indicator

No

Item Type

Single Pole Toggle Switch

Material

Thermoplastic

Number Of Poles

Single Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 15A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - Uses SNAPConnect Connector

Series

General Purpose

Specifications

  • Base Material - Thermoplastic, Black
  • Contacts - Silver Alloy
  • Terminals - Brass
  • Toggle Material - Thermoplastic
  • Top Material - Thermoplastic, Blue

Style

Single Pole

Type

Toggle

UPC

783585186498

Dimensions

Dimensions

4.18 in x 1.3 in x 1.74 in

Height

1.74 in

Length

4.18 in

Width

1.3 in

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 1500V AC minimum for 1 minute

Temperature Rise - Max.

30°C maximum at rated current

Voltage Rating

120-277 VAC

Voltage Rating Description

120-277 VAC

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10