HUBBELL
WBP_GFP201251P25_PRODIMAGE
WBP_GFP201251P25_PRODIMAGE
WBP_GFP201251P_alt_PRODIMAGE
WBP_GFP201251P_PRODIMAGE

Portable GFCI Cord Drop

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

GFP302083P25

Portable GFCI cord drop, 30A, 208V AC 3 phase, 25' black SEOOW cable and Kellems mesh strain relief, automatic set

Hubbell portable GFCI devices provide ground fault protection both indoors and out. They interrupt electrical power to equipment loads when leakage to ground reaches 4-6 milliamperes. They are offered with an automatic set or manual set feature to fit the application. A high impact UV stabalized housing resists dust, sunlight, and chemicals for a long product life and a bright fault indicator light provides fault confirmation from a distance.

Open neutral protection Trips upon loss of neutral

Product details

General

Application

Heavy Duty Industrial

Catalog Number

GFP302083P25

Color

Gray/Yellow

Environmental Conditions

Indoor, Outdoor, Wahsdown

Material

Non-Metallic

Number Of Poles

2

Series

Extra Heavy Duty

Style

Automatic Set

Temperature Rating

-31°F to 150°F (-35°C to 66°C)

Type

Cord Drop

UPC

783585703596

Electrical Ratings

Amperage Rating

30 A

Phase

3 PH

Voltage Rating

208 VAC

Conductor Related

Number Of Wires

3

Certifications And Compliance

Industry Standard(s)

UL 943

Resources and downloads