HUBBELL
WBP_GFPILST20125LKA_PRODIMAGE
WBP_GFPILST20125LKA_PRODIMAGE

Portable GFCI Line Cord Twist-Lock®

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

GFPILST20125LKA

Circuit Guard® Heavy Duty GFCI Line Cord, Twist-Lock®, Automatic Set, 20A, 120V AC, L5-20, 2', 12/3 SJTW

Hubbell portable GFCI devices provide ground fault protection both indoors and out. They interrupt electrical power to equipment loads when leakage to ground reaches 4-6 milliamperes. They are offered with an automatic set or manual set feature to fit the application. A high impact UV stabalized housing resists dust, sunlight, and chemicals for a long product life and a bright fault indicator light provides fault confirmation from a distance.

Open neutral protection Trips upon loss of neutral

Product details

General

Application

Heavy Duty Industrial

Catalog Number

GFPILST20125LKA

Color

Black/Yellow

Environmental Conditions

Indoor, Outdoor, Wahsdown

Material

Non-Metallic

Number Of Poles

2

Series

Extra Heavy Duty

Style

Automatic Set

Temperature Rating

-31°F to 150°F (-35°C to 66°C)

Type

Locking

UPC

783585694474

Electrical Ratings

Amperage Rating

20 A

Phase

1 PH

Voltage Rating

125 VAC

Conductor Related

Number Of Wires

3

Certifications And Compliance

Industry Standard(s)

UL 943

Resources and downloads