HUBBELL
WBP_GFST83WZ_PRODIMAGE
WBP_GFST83WZ_PRODIMAGE
Discontinued

20A COM HG SELF TEST ALARM GFR WHITE

Brand:

Bryant

Catalog ID:

GFST83WZ

20A COM HG SELF TEST ALARM GFR WHITE

Product details

General

Catalog Number

GFST83WZ

Color

White

Number Of Poles

2-Pole

Series

Hospital Grade

Style

Standard

Type

Heavy Duty

UPC

781786150737

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

10

Resources and downloads