HUBBELL
WBP_GFST82BKZ_PRODIMAGE
WBP_GFST82BKZ_PRODIMAGE
Discontinued

15A COM HG SELF TEST ALARM GFR BLACK

Brand:

Bryant

Catalog ID:

GFST82BKZ

15A COM HG SELF TEST ALARM GFR BLACK

Product details

General

Catalog Number

GFST82BKZ

Color

Black

Number Of Poles

2-Pole

Series

Hospital Grade

Style

Standard

Type

Heavy Duty

UPC

781786150591

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

10

Resources and downloads

Specifications