HUBBELL
WBP_GFTRST83LAB_PRODIMAGE
WBP_GFTRST83LAB_PRODIMAGE

Receptacle, 20A, Comm, HG, Self test, Tamper Resistant, Alarm, GFR, Light Almond

Brand:

Bryant

Catalog ID:

GFST83LATRB

Receptacle, 20A, Comm, HG, Self test, Tamper Resistant, Alarm, GFR, Light Almond

Product details

General

Catalog Number

GFST83LATRB

Color

Light Almond

Number Of Poles

2-Pole

Series

Hospital Grade

Style

Tamper-Resistant

Type

Heavy Duty

UPC

781786390294

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

25

Resources and downloads