text.skipToContent text.skipToNavigation

GFBFST20BK

by multiple brands 

Catalog ID: GFBFST20BK

Power Protection Devices, Self Test Faceless GFCI, 20A 125V, 2-Pole 3-Wire Grounding, Black

  • Patented AUTOGUARD® self test technology
  • Internal back wiring clamp and guide for quick and secure termination
  • Triple wipe construction

Product Details

General

Color Black
EU RoHS Indicator Contact Manufacturer
Series Heavy Duty
Style Blank Face
Type Standard
UPC 883778122170

Electrical Ratings

Amperage Rating 20 A
Current / Amperage Rating 20 A
Voltage Rating Description 125 V

Certifications and Compliance

Industry Standard(s) Meets All NEC® Requirements

Logistics

Carton Quantity 10