HUBBELL
WBP_GFTWRST15GYIG_PRODIMAGE
WBP_GFTWRST15GYIG_PRODIMAGE
WBP_GFTWRST15GY_back_PRODIMAGE
WBP_GFTWRST15GY_front_PRODIMAGE
+1
WBP_GFTWRST15GY_side-L_PRODIMAGE

Power Protection Devices, Receptacle, Self Test, GFCI, IG, TRWR, Commercial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Gray

Brand:

Bryant

Catalog ID:

GFTWRST15GYIG

Power Protection Devices, Receptacle, Self Test, GFCI, IG, TRWR, Commercial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Gray

Product details

General

Catalog Number

GFTWRST15GYIG

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Series

Heavy Duty

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Zinc plated steel
  • Power Contacts - Brass

Style

Isolated Ground

Type

Tamper-Resistant, Weather Resistant

UPC

883778122743

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating Description

125 V

Certifications And Compliance

Industry Standard(s)

Meets All NEC® Requirements

Nema Rating

5-15R

Logistics

Carton Quantity

10