HUBBELL
WBP_GFSM120M_PRODIMAGE
WBP_GFSM120M_PRODIMAGE
WBP_GFSM120M_Side_PRODIMAGE
WBP_GFSM120M_GFSMCB120401P_app-2_PRODIMAGE
+2
WBP_GFSM120M_app_PRODIMAGE
Discontinued

GFSM120M

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

GFSM120M

Power Protection Product, GFCI Circuit Breaker Sensing Modules, Industrial, Manual Set, 120V AC, GFCI Circuit Breakers, 4-6 mA Trip Level, Black.

  • Must be used with GSMCB GFCI Sensing Module Circuit Breaker
  • Functions interdependently with a magnetic branch circuit breaker
  • Monitors the electrical circuit by use of an external differential current transformer
  • No direct load is present at the module

Standard Product

Product details

General

Application

Heavy Duty Industrial Commercial

Auxiliary Contacts

None

Catalog Number

GFSM120M

Enclosure Type

Yes

Environmental Conditions

NEMA 4X

EU RoHS Indicator

No

Frame

Standard

Item Type

Manual Set Sensing Module

Material

Composite

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Series

Extra Heavy Duty

Type

Manual Reset

UPC

783585692029

Dimensions

Height

2.4 in

Length

4.9 in

Electrical Ratings

Connectivity

Terminal Screws

Frequency Rating

60 Hz

Interrupt Rating

10,000 A

Load Rating

80% of Full Rating Continuous A

Trip Type

.025 Seconds

Voltage Rating

120 VAC

Voltage Rating Description

120 VAC

Certifications And Compliance

Industry Standard(s)

UL Listed