HUBBELL
KIL_PR_VersaMATE_VSI_125A_Plug_Front
* Representative image
KIL_PR_VersaMATE_VSI_125A_Plug_Front

VSI Series Plug 63A 3P4W 480V

Brand:

Killark

Catalog ID:

VSI63P407

VERSAMATE PLUG 63A 3P4W 480V

Killark VersaMate® VSI Series of Switched and Interlocked receptacles provides for a receptacle solution in hazardous location areas. NEMA 4X weather-ingress ratings allow for indoor and outdoor use, while the non-metallic construction ensures the ultimate in corrosive resistance. Color coding and pin configuration makes it physically impossible to mate plugs and receptacles of different voltages and current ratings. Interlocked switch mechanism prevents the accidental removal of the plug from the receptacle under load.

Product details

General

Catalog Number

VSI63P407

EU RoHS Indicator

Contact Manufacturer

Series

VSI

UPC

783936984476

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

1