HUBBELL
WBP_HBL6MG6_PRODIMAGE
WBP_HBL6MG6_PRODIMAGE
WBP_HBL6MG6_open-1_PRODIMAGE
WBP_HBL6MG620_open_green-LEDs_PRODIMAGE
+3
WBP_HBL6MG6_open_PRODIMAGE

Surge Protective Devices, Medical GradeOutlet Strip, 15A 125V, 15' Cord Length

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL6MG15

Surge Protective Devices, Medical GradeOutlet Strip, 15A 125V, 15' Cord Length

Hubbell's UL2930 HCOAs are the industry's first UL listed product for patient care areas. The product is available with or without L-N surge protection.

  • Hubbell's UL2930 HCOAs are the industrys first
  • UL listed product for patient care areas
  • Product is available with or without L-N surge protection
  • 4 Outlet models feature straight plugs

Product details

General

Catalog Number

HBL6MG15

Color

White

EU RoHS Indicator

Contact Manufacturer

Number Of Outlets

6

Series

Health Care Outlet Assemblies

Type

Metallic

UPC

783585467870

Conductor Related

Cord Length

15 ft

Logistics

Carton Quantity

5