text.skipToContent text.skipToNavigation

HCMS05420

by multiple brands 

Catalog ID: HCMS05420

Mini-Quick, Female Straight Plug, 5P, 18 20'

Standard Product

Product Details

General

Application Quick Connect/Disconnect Signal and Control
Color Black
EU RoHS Indicator Yes
Insulation SEOOW
Item Type Female Straight Plug
Jacket SEOOW
OEM Brand Name Hubbell Wiring Device-Kellems
Temperature Rating -20 Deg C to 105 Deg C
UPC 783585049502

Dimensions

Diameter Live Part .99"

Conductor Related

Conductor Type Copper
Number Of Conductors 5-Pole

Logistics

Carton Quantity 5

Resources/Downloads

Installation/Instruction Manual (IOM)