text.skipToContent text.skipToNavigation

HCMS10125

by multiple brands 

Catalog ID: HCMS10125

Mini-Quick, Female Straight Plug, 10P, 16 AWG 25'

Standard Product

Product Details

General

Application Quick Connect/Disconnect Signal and Control
Color Black
EU RoHS Indicator Yes
Insulation SEOOW
Item Type Female Straight Plug
Jacket SEOOW
Temperature Rating -20 Deg C to 105 Deg C
UPC 783585350066

Dimensions

Diameter Live Part 1.25"

Conductor Related

Conductor Type Copper
Number Of Conductors 10-Pole

Logistics

Carton Quantity 5