text.skipToContent text.skipToNavigation

HCNS03312

by multiple brands 

Catalog ID: HCNS03312

Mini-Quick, Female Straight Plug, 3P, 18/3 12'

Standard Product

Product Details

General

Application Quick Connect/Disconnect Signal and Control
Color Black
EU RoHS Indicator Yes
Insulation AWM2661 IEC
Item Type Female Straight Plug
Jacket AWM2661 IEC
Temperature Rating -20 Deg C to 105 Deg C
UPC 783585025414

Dimensions

Diameter Live Part .99"

Conductor Related

Conductor Type Copper
Number Of Conductors 3-Pole

Logistics

Carton Quantity 5

Resources/Downloads

Installation/Instruction Manual (IOM)