text.skipToContent text.skipToNavigation

HJNA03306

by multiple brands 

Catalog ID: HJNA03306

Mini-Quick, Jumper Cable Angled 3P, 18AWG, 6'

Standard Product

Product Details

General

Application Quick Connect/Disconnect Signal and Control
Color Black
Insulation AWM2661 IEC
Item Type Male/Female Angled Jumper Cable
Jacket AWM2661 IEC
OEM Brand Name Hubbell Wiring Device-Kellems
Temperature Rating -20 Deg C to 105 Deg C
UPC 783585116051

Dimensions

Diameter Live Part 1.03"

Conductor Related

Conductor Type Copper
Number Of Conductors 3-Pole

Logistics

Carton Quantity 5

Resources/Downloads

Installation/Instruction Manual (IOM)