text.skipToContent text.skipToNavigation

HPMS12130

by multiple brands 

Catalog ID: HPMS12130

Mini-Quick, Male Straight Plug, 12P, 16/12, 30'

Standard Product

Product Details

General

Application Quick Connect/Disconnect Signal and Control
Color Black
EU RoHS Indicator Yes
Insulation SEOOW
Item Type Male Straight Plug
Jacket SEOOW
OEM Brand Name Hubbell Wiring Device-Kellems
Temperature Rating -20 Deg C to 105 Deg C
UPC 783585030043

Dimensions

Diameter Live Part 1.25"

Conductor Related

Conductor Type Copper
Number Of Conductors 12-Pole

Resources/Downloads

Installation/Instruction Manual (IOM)