text.skipToContent text.skipToNavigation

HRMS08503

by multiple brands 

Catalog ID: HRMS08503

Mini-Quick, Female Straight Receptacle, 8P, 16/8 3'

Standard Product

Product Details

General

Application Quick Connect/Disconnect Signal and Control
Color Metallic
Construction Metallic Shell
EU RoHS Indicator Yes
Item Type Female Receptacle
Material Composite
Number Of Poles 8
UPC 783585025162

Electrical Ratings

Amperage Rating 9 A
Current / Amperage Rating 9 A
Current Rating 9 A
Voltage Rating 600V kV
Wattage 5400

Conductor Related

Conductor Size #16 AWG Discrete Wire
Conductor Type Copper
Number Of Conductors 8

Certifications and Compliance

Nema Rating Non-NEMA

Logistics

Carton Quantity 50