text.skipToContent text.skipToNavigation

MBMS25425

by Hubbell Wiring Device-Kellems 

Catalog ID: MBMS25425

Micro-Quick, Male Receptacle, 5P, Dual Key, 1/4"NPT

Dual Key

Product Details

General

Application Quick Connect/Disconnect Signal and Control
Color Metallic
Construction Metallic Shell
EU RoHS Indicator Yes
Item Type Male Receptacle
Material Composite
Number Of Poles 5
OEM Brand Name Hubbell Wiring Device-Kellems
UPC 783585227443

Electrical Ratings

Amperage Rating 5 A
Current / Amperage Rating 5 A
Current Rating 5 A
Voltage Rating 300V kV
Wattage 1500

Conductor Related

Conductor Size #18 AWG PVC Discrete Wire
Conductor Type Copper
Number Of Conductors 5

Certifications and Compliance

Nema Rating Non-NEMA

Logistics

Carton Quantity 50 EA

Resources/Downloads

Installation/Instruction Manual (IOM)