text.skipToContent text.skipToNavigation

MCNA1316

by Hubbell Wiring Device-Kellems 

Catalog ID: MCNA1316

Micro-Quick, Female Angled Plug, 3P, Single Key, 6M

Single Key

Product Details

General

Application Quick Connect/Disconnect Signal and Control
Color Black
EU RoHS Indicator Yes
Insulation PVC
Item Type Female Angle Plug
Jacket PVC
OEM Brand Name Hubbell Wiring Device-Kellems
Temperature Rating -20 Deg C to 105 Deg C
UPC 783585227146

Dimensions

Diameter Live Part .67"
Length 236.22 in

Conductor Related

Conductor Type Copper
Number Of Conductors 3-Pole

Logistics

Carton Quantity 10 EA

Resources/Downloads

Installation/Instruction Manual (IOM)