text.skipToContent text.skipToNavigation

MCNS13110

by Hubbell Wiring Device-Kellems 

Catalog ID: MCNS13110

Micro-Quick, Female Plug, 3P, Single Key, 10M

Single Key

Product Details

General

Application Quick Connect/Disconnect Signal and Control
Color Black
EU RoHS Indicator Yes
Insulation PVC
Item Type Female Straight Plug
Jacket PVC
OEM Brand Name Hubbell Wiring Device-Kellems
Temperature Rating -20 Deg C to 105 Deg C
UPC 783585227092

Dimensions

Diameter Live Part .59"
Length 393.701 in

Conductor Related

Conductor Type Copper
Number Of Conductors 3-Pole

Logistics

Carton Quantity 5 EA

Resources/Downloads

Installation/Instruction Manual (IOM)