text.skipToContent text.skipToNavigation

MEMS2418

by Hubbell Wiring Device-Kellems 

Catalog ID: MEMS2418

Micro-Quick, Male/Female Extension, 4P, Dual Key, 8M

Dual Key

Product Details

General

Application Quick Connect/Disconnect Signal and Control
Color Black
EU RoHS Indicator Yes
Insulation PVC
Item Type Male/Female Straight Extension Cable
Jacket PVC
OEM Brand Name Hubbell Wiring Device-Kellems
Temperature Rating -20 Deg C to 105 Deg C
UPC 783585026473

Dimensions

Diameter Live Part .59"
Length 314.961 in

Conductor Related

Conductor Type Copper
Number Of Conductors 4-Pole

Logistics

Carton Quantity 10 EA

Resources/Downloads

Installation/Instruction Manual (IOM)