text.skipToContent text.skipToNavigation

MIMS1512

by Hubbell Wiring Device-Kellems 

Catalog ID: MIMS1512

Micro-Quick Control Connectors, Male In- Line Plug, 5P, Dual Key, 2M

  • Black overmold and cable
  • Insulgrip connector body design
  • Beryllium copper socket contacts
  • Plating resists corrosion in high abuse environments

Dual Key

Product Details

General

Application Quick Connect/Disconnect Signal and Control
Color Black
EU RoHS Indicator Yes
Insulation PVC
Item Type Male Straight In-Line Plug
Jacket PVC
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Electrical - Amperage - #22 AWG - 2&3P=5A, 4&5P=4A, 6P=3A
  • Electrical - Contact Resistance - Less than or Equal to 5 Milliohm
  • Electrical - Isolation Resistance - Greater than or Equal to 10 Megaohm
  • Electrical - Voltage Rating - 300V DC/300V AC
  • Environmental - Corrosion Resistance - 500 hours salt spray per MIL-STD-1344, Method 1001
  • Environmental - Ingress Protection - IP66 Suitability
  • Environmental - Moisture Protection - UL Type 4, 4X, 12 and 13
  • Environmental - Operating Temperature - #22 AWG PVC cable: -20°C to 105° C
  • Environmental - Vibration Resistance - 10 - 2,000 Hz @15g per MIL-STD-1344, Method 2005
Temperature Rating -20 Deg C to 105 Deg C
UPC 783585101736

Dimensions

Diameter Live Part .59"

Conductor Related

Conductor Type Copper
Number Of Conductors 5-Pole

Certifications and Compliance

Industry Standard(s)
  • CSA Certified, C22.2 No. 182.3 and CSA C22.2 No. 94.2-07
  • UL 2238 and UL50E, File No. E192071

Logistics

Carton Quantity 10

Resources/Downloads

Installation/Instruction Manual (IOM)