HUBBELL
WBP_HPCAP1_PRODIMAGE
WBP_HPCAP1_PRODIMAGE
Discontinued

Signal and Control Products, Mini-Quick, Control Connectors, Plug Cap, Size 3

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HPCAP3

Signal and Control Products, Mini-Quick, Control Connectors, Plug Cap, Size 3

Standard Product

Product details

General

Catalog Number

HPCAP3

Color

Aluminum

EU RoHS Indicator

No

Item Type

Patchcord Accessories

OEM Brand Name

Hubbell Wiring Device-Kellems

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585836782

Conductor Related

Conductor Type

Copper

Logistics

Carton Quantity

50

Resources and downloads