HUBBELL
Image not found_2
Image not found_2

LINKOSITY, Female Receptacle, 4-Pole, 10A, 10' Length

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RF1004PA010

LINKOSITY, Female Receptacle, 4-Pole, 10A, 10' Length.

Green/Yellow/Black Wires

Product details

General

Application

Power and Control Integration

Catalog Number

RF1004PA010

Color

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Female Receptacle

Material

Composite

Number Of Poles

4-Pole

UPC

783585243160

Electrical Ratings

Amperage Rating

10 A

Current / Amperage Rating

10 A

Current Rating

10 A

Voltage Rating

600V Max kV

Wattage

6000

Conductor Related

Conductor Size

#16 AWG

Conductor Type

Copper

Number of Conductors

4

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

50