HUBBELL
WBP_PM1004PA005_PRODIMAGE
WBP_PM1004PA005_PRODIMAGE
Discontinued

Linkosity, 20A Male Cable, 15'

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PM3004PA015

Linkosity, 20A Male Cable, 15'.

Green/Yellow/Black Wires

Product details

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PM3004PA015

Color

Construction

Fabricated

EU RoHS Indicator

Yes

Insulation

PVC

Item Type

Single Ended Cable, Straight Male Connector

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585116938

Dimensions

Outside Diameter

0.75

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Current Rating

30 A

Voltage Rating

600V kV

Conductor Related

Conductor Size

#10 AWG

Conductor Type

Copper

Number of Conductors

4-Pole

Strands

Multi

Logistics

Carton Quantity

10