HUBBELL
WBP_RM1004PA001_PRODIMAGE
WBP_RM1004PA001_PRODIMAGE

Linkosity, 3A, 3W, Male Receptacle, 5'

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RM0303PE005

Linkosity, 3A, 3W, Male Receptacle, 5'

All Blue Wires

Product details

General

Application

Power and Control Integration

Catalog Number

RM0303PE005

Color

Gray

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Male Receptacle

Material

Composite

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585116181

Electrical Ratings

Amperage Rating

3 A

Current / Amperage Rating

3 A

Current Rating

3 A

Voltage Rating

600V Max kV

Wattage

1800

Conductor Related

Conductor Size

#24 AWG

Conductor Type

Copper

Number of Conductors

3

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

50