HUBBELL
WBP_PH3004PA005_PRODIMAGE
WBP_PH3004PA005_PRODIMAGE

Linkosity, Double Ended Cable, 12P, 10'

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PH1012PE010

Linkosity, Double Ended Cable, 12P, 10'

All Blue Wires

Product details

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PH1012PE010

Color

Gray

Construction

Fabricated

EU RoHS Indicator

Yes

Insulation

PVC

Item Type

Double Ended Cable, Male/Female Straight Connectors

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585524245

Dimensions

Outside Diameter

0.89

Electrical Ratings

Amperage Rating

7 A

Current / Amperage Rating

7 A

Current Rating

7 A

Voltage Rating

600V kV

Conductor Related

Conductor Size

#12 AWG

Conductor Type

Copper

Number of Conductors

12-Pole

Strands

Multi

Logistics

Carton Quantity

5