WBP_RF3004PA001_PRODIMAGE
WBP_RF3004PA001_PRODIMAGE

Linkosity, Hazardous Location, Female Receptacle, 20A 5-Wire

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RF2705PB005

Linkosity, Hazardous Location, Female Receptacle, 20A 5-Wire

Green/Yellow/White/Black Wires

Product details

General

Application
Power and Control Integration
Color
Gray
Construction
Fabricated
EU RoHS Indicator
Yes
Item Type
Female Receptacle
Material
Composite
Number Of Poles
5-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
783585355856

Electrical Ratings

Amperage Rating
20 A
Current / Amperage Rating
20 A
Current Rating
20 A
Voltage Rating
600V Max kV
Wattage
12000

Conductor Related

Conductor Size
#12 AWG
Conductor Type
Copper
Number of Conductors
5

Certifications And Compliance

Nema Rating
Non-NEMA