HUBBELL
Image not found_2
Image not found_2

LINKOSITY, Female Angled Plug, 3-Pole, 10A, Stainless Steel, 10' Length h

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PG1004PB010S

LINKOSITY, Female Angled Plug, 3-Pole, 10A, Stainless Steel, 10' Length h

Green/Yellow/White/Black Wires, Stainless Steel Version

Product details

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PG1004PB010S

Color

Gray

Construction

Fabricated

EU RoHS Indicator

Yes

Insulation

PVC

Item Type

Single Ended Cable, 90 Degree Female Connector

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585243276

Dimensions

Outside Diameter

0.75

Electrical Ratings

Amperage Rating

10 A

Current / Amperage Rating

10 A

Current Rating

10 A

Voltage Rating

600V kV

Conductor Related

Conductor Size

#12 AWG

Conductor Type

Copper

Number of Conductors

4-Pole

Strands

Multi

Logistics

Carton Quantity

10