HUBBELL
Image not found_2
Image not found_2
Discontinued

Signal And Control, Linkosity, Cordset, Female, Double End, 90 Degree, 10-Wire, 10A 600V AC, PE Wire Code, 20' Length

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PG1010PE020

Signal And Control, Linkosity, Cordset, Female, Double End, 90 Degree, 10-Wire, 10A 600V AC, PE Wire Code, 20' Length

Standard Product

Product details

General

Application

Plug Together Power Distribution, No Pass Thru

Catalog Number

PG1010PE020

Color

Gray

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Conduit Feed Pre-Wired Box

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

10-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585185064

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

5 A

Connectivity

Plug Together

Current / Amperage Rating

5 A

Current Rating

5 A

Phase

Single Phase Control

Voltage Rating

250V AC Max kV

Wattage

1250

Conductor Related

Number Of Wires

11-Wire Grounding

Wire Size

#12 AWG

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

10