HUBBELL
Image not found_2
Image not found_2

Linkosity, 20A Single Female Right Angle Cable, 5'

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PG2304PB005

Linkosity, 20A Single Female Right Angle Cable, 5'.

Green/Yellow/White/Black Wires, Super Neutral, Isolated Ground

Product details

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PG2304PB005

Color

Construction

Fabricated

EU RoHS Indicator

Yes

Insulation

PVC

Item Type

Single Ended Cable, 90 Degree Female Connector

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585116761

Dimensions

Outside Diameter

0.75

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Current Rating

20 A

Voltage Rating

600V kV

Conductor Related

Conductor Size

#12 AWG, #10 AWG Neutral

Conductor Type

Copper

Number of Conductors

4-Pole

Strands

Multi

Logistics

Carton Quantity

10