HUBBELL
WBP_PH3004PA005_PRODIMAGE
WBP_PH3004PA005_PRODIMAGE

Linkosity, Male Female Extension Cable, 20A Single, 3P, 30'

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PH2003PA030

Linkosity, Male Female Extension Cable, 20A Single, 3P, 30'

Green/Yellow/Black Wires

Product details

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PH2003PA030

Color

Gray

Construction

Fabricated

EU RoHS Indicator

Yes

Insulation

PVC

Item Type

Double Ended Cable, Male/Female Straight Connectors

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585524153

Dimensions

Outside Diameter

0.71

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Current Rating

20 A

Voltage Rating

600V kV

Conductor Related

Conductor Size

#12 AWG

Conductor Type

Copper

Number of Conductors

3-Pole

Strands

Multi

Logistics

Carton Quantity

3